Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

2011690
EC4-COMBINATION

Eaton EC4P easyControl combination, customized inscription, customized type

General specifications

Product Name
Eaton EC4P Accessory Customized easyControl combination
Catalog Number
2011690
Product Length/Depth
72 mm
Product Height
90 mm
Product Width
107.5 mm
Product Weight
0.29 kg
Certifications
UL/CSA certification not required

Product specifications

Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Electrical accessory type
Other
Mechanical accessory type
Other
Inscription
Individual inscription possible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.