Download document () of 20
We make what matters work*

20154301

Eaton measuring wheel, Rubber, 304.8 mm, Used with shaft encoder and rotary contactors

General specifications

Product Name
Eaton counter measuring wheel
Catalog Number
20154301
UPC
782114010815
Product Length/Depth
0.5 in
Product Height
0.5 in
Product Width
0.7 in
Product Weight
6 lb

Product specifications

Used with
Used with shaft encoder and rotary contactors

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.