Download document () of 20
We make what matters work*

201855

Eaton Moeller® series MCS MCS accessories

General specifications

Product Name
Eaton Moeller® series MCS External device plug
Catalog Number
201855
EAN
4015082018559
Product Length/Depth
27 mm
Product Height
25 mm
Product Width
27 mm
Product Weight
0.015 kg
Compliances
CE
Catalog Notes
Article no. for ordering with basic unit

Product specifications

Type
External device plugs
Accessory/spare part type
Connection technique
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.