Knowledge Search
Download document () of 20
We make what matters work*

202

Eaton Crouse-Hinds series EMT clamp, Steel, 1", Heavy gauge

General specifications

Product Name
Eaton Crouse-Hinds series EMT clamp
Catalog Number
202
UPC
784564102027
Product Length/Depth
1.33 in
Product Height
1.01 in
Product Width
1.06 in
Product Weight
0.06 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Type
Heavy gauge
Trade size
1"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.