Download document () of 20
We make what matters work*

2028W-BOX

Eaton Telephone and coaxial wallplate, White, 0.37" Hole Cutout, Thermoset, Single- gang, Mid-size, ED Box

General specifications

Product Name
Eaton Telephone and coaxial wallplates
Catalog Number
2028W-BOX
UPC
032664519888
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.066 lb
Compliances
RoHS Compliant
NAFTA
Certifications
CSA Certified
cULus Listed
UL Listed

Product specifications

Special features
0.37" hole
Type
Wallplate
Cutout
0.37" Hole
Wallplate size
Mid-size
Color
White
Number of gangs
1
Material
Thermoset

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.