Knowledge Search
Download document () of 20
We make what matters work*

203

Eaton Crouse-Hinds series EMT clamp, Steel, 1-1/4", Heavy gauge

General specifications

Product Name
Eaton Crouse-Hinds series EMT clamp
Catalog Number
203
UPC
784564102034
Product Length/Depth
1.98 in
Product Height
1.03 in
Product Width
1.35 in
Product Weight
0.13 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Type
Heavy gauge
Trade size
1-1/4"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.