Download document () of 20
We make what matters work*

203483

Eaton Moeller® series T0 Main switch, T0, 20 A, flush mounting, 1 contact unit(s), 2 pole, Emergency switching off function, With red rotary handle and yellow locking ring

General specifications

Product Name
Eaton Moeller® series T0 Main switch
Catalog Number
203483
EAN
4015082034832
Product Length/Depth
80 mm
Product Height
74 mm
Product Width
65 mm
Product Weight
0.108 kg
Compliances
CE Marked
Certifications
IEC 60947
EN 60947-3
UL 508
CSA Std. C22.2 No. 14-05
VDE
CSA
CSA File No.: 012528
CSA-C22.2 No. 94
CE
IEC/EN 60204
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLRV
UL 60947-4-1
UL File No.: E36332
IEC/EN 60947
IEC/EN 60947-3
UL
VDE 0660
CSA Class No.: 3211-07
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification