Knowledge Search
Download document () of 20

2037V-BOX

Eaton Blank wallplate, Box mount, Ivory, Blank Cutout, Thermoset, Two- gang, Mid-size, ED Box

General specifications

Product Name
Eaton blank wallplate
Catalog Number
2037V-BOX
UPC
032664519932
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
4.94 in
Product Weight
0.116 lb
Compliances
NAFTA
RoHS Compliant
Certifications
CSA Certified
cULus Listed
UL Listed

Product specifications

Type
Wallplate
Cutout
Blank
Wallplate size
Mid-size
Color
Ivory
Mounting method
Box
Number of gangs
2
Material
Thermoset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español