Knowledge Search
Download document () of 20
We make what matters work*

205

Eaton Crouse-Hinds series EMT clamp, Steel, 2", Heavy gauge

General specifications

Product Name
Eaton Crouse-Hinds series EMT clamp
Catalog Number
205
UPC
784564102058
Product Length/Depth
3.02 in
Product Height
0.85 in
Product Width
1.28 in
Product Weight
0.2 lb
Certifications
UL Listed
cUL Listed

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Type
Heavy gauge
Trade size
2"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.