Download document () of 20
We make what matters work*

205544

Eaton Moeller® series ZFS Clamp with label, For use with T0, T3, P1, 48 x 17 mm, Inscribed with standard text "Only open main switch when in 0 position", Language Swedish

General specifications

Product Name
Eaton Moeller® series ZFS Accessory Clamp with label
Catalog Number
205544
EAN
4015082055448
Product Length/Depth
48 mm
Product Height
3 mm
Product Width
17 mm
Product Weight
1 g
Certifications
UL/CSA certification not required

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.