Download document () of 20
We make what matters work*

205552
ZFS64-P3

Eaton Moeller® series ZFS Clamp with label, For use with T5, T5B, P3, 88 x 27 mm, Inscribed with standard text "Only open main switch when in 0 position", Language Bulgarian

General specifications

Product Name
Eaton Moeller® series ZFS Accessory Clamp with label
Catalog Number
205552
EAN
4015082055523
Product Length/Depth
88 mm
Product Height
3 mm
Product Width
27 mm
Product Weight
0.004 kg
Compliances
CE

Export product specification