Knowledge Search
Download document () of 20
We make what matters work*

207

Eaton Crouse-Hinds series EMT clamp, EMT and rigid/IMC, Steel, 3", Heavy gauge

General specifications

Product Name
Eaton Crouse-Hinds series EMT clamp
Catalog Number
207
UPC
784564102072
Product Length/Depth
10.2 in
Product Height
5.1 in
Product Width
8.3 in
Product Weight
0.528 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Type
Heavy gauge
Trade size
3"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.