Download document () of 20
We make what matters work*

207061

Eaton Moeller® series T0 On-Off switch, T0, 20 A, surface mounting, 1 contact unit(s), 2 pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
207061
EAN
4015082070618
Product Length/Depth
137 mm
Product Height
102 mm
Product Width
80 mm
Product Weight
0.253 kg
Certifications
IEC/EN 60947
IEC/EN 60947-3
VDE 0660
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.