Download document () of 20
We make what matters work*

207063

Eaton Moeller® series T0 ON-OFF switches, T0, 20 A, surface mounting, 2 pole, with black thumb grip and front plate, Key operated lock mechanism S-T0

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
207063
EAN
4015082070632
Product Length/Depth
137 mm
Product Height
102 mm
Product Width
80 mm
Product Weight
0.358 kg
Certifications
VDE 0660
IEC/EN 60204
IEC/EN 60947
IEC/EN 60947-3
Catalog Notes
  • Individual lock mechanism KMS 1.
  • Not suitable for master key systems.
  • The key replaces the rotary handle, cannot be switched without key.
  • The switch position indication in on the lock.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.