Download document () of 20
We make what matters work*

207078

Eaton Moeller® series T0 Changeover switch, 20 A, surface mounting, 1 contact unit, Contacts: 2, 90 °, maintained, 1-2, Design number 8220

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
207078
EAN
4015082070786
Product Length/Depth
137 mm
Product Height
102 mm
Product Width
80 mm
Product Weight
0.253 kg
Certifications
IEC/EN 60947-3
IEC/EN 60947
VDE 0660
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.