Download document () of 20
We make what matters work*

207084

Eaton Moeller® series T0 Panic switches, T0, 20 A, surface mounting, 3 pole, with black thumb grip and front plate, Cylinder lock SVA

General specifications

Product Name
Eaton Moeller® series T0 Panic switch
Catalog Number
207084
EAN
4015082070847
Product Length/Depth
137 mm
Product Height
102 mm
Product Width
80 mm
Product Weight
0.396 kg
Certifications
IEC/EN 60947
VDE 0660
IEC/EN 60204
IEC/EN 60947-3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.