Download document () of 20
We make what matters work*

207094

Eaton Moeller® series T0 On-Off switch, 3 pole + 1 N/O, 20 A, 90 °, surface mounting T0-2-15679/I1

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
207094
EAN
4015082070946
Product Length/Depth
137 mm
Product Height
102 mm
Product Width
80 mm
Product Weight
0.264 kg
Certifications
VDE 0660
IEC/EN 60204
IEC/EN 60947
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.