Download document () of 20
We make what matters work*

207095

Eaton Moeller series T0 Changeover switch, 20 A, Surface mounting, 2 contact unit(s), Contacts: 4, Maintained/momentary, AUTO-0-HAND<START, Design: 15907

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
207095
EAN
4015082070953
Product Length/Depth
137 mm
Product Height
102 mm
Product Width
80 mm
Product Weight
0.264 kg
Certifications
IEC/EN 60204
IEC/EN 60947-3
IEC/EN 60947
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.