Download document () of 20
We make what matters work*

207098

Eaton Moeller® series T0 Voltmeter selector switches, T0, 20 A, surface mounting, 2 contact unit(s), Contacts: 4, 45 °, maintained, With 0 (Off) position, 0-Phase/Phase, Design number 15920

General specifications

Product Name
Eaton Moeller® series T0 Voltmeter selector switch
Catalog Number
207098
EAN
4015082070984
Product Length/Depth
137 mm
Product Height
102 mm
Product Width
80 mm
Product Weight
0.264 kg
Certifications
EN 60204
IEC 60947
EN 60947
VDE
IEC/EN 60204
VDE 0660
IEC/EN 60947-3
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.