Download document () of 20
We make what matters work*

207124

Eaton Moeller® series T0 Changeover switch, 20 A, surface mounting, 3 contact units, Contacts: 6, 90 °, maintained, 1-2, Design number 8222

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
207124
EAN
4015082071240
Product Length/Depth
137 mm
Product Height
122 mm
Product Width
80 mm
Product Weight
0.288 kg
Certifications
IEC/EN 60204
VDE 0660
IEC/EN 60947-3
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Installation instructions

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.