Download document () of 20
We make what matters work*

207155

Eaton Moeller® series T0 Main switch, T0, 20 A, surface mounting, 3 contact unit(s), 3 pole + N, 1 N/O, 1 N/C, Emergency switching off function, With red rotary handle and yellow locking ring

General specifications

Product Name
Eaton Moeller® series T0 Main switch
Catalog Number
207155
EAN
4015082071554
Product Length/Depth
137 mm
Product Height
130 mm
Product Width
80 mm
Product Weight
0.324 kg
Certifications
EN 60947
IEC 60947
EN 60204
VDE
IEC/EN 60204
IEC/EN 60947-3
VDE 0660
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

eCAD model

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.