Download document () of 20
We make what matters work*

207162
T0-4-15682/I1/SVB-SW

Eaton Moeller® series T0 Main switch, T0, 20 A, surface mounting, 4 contact unit(s), 6 pole, 1 N/O, 1 N/C, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series T0 Main switch
Catalog Number
207162
EAN
4015082071622
Product Length/Depth
137 mm
Product Height
130 mm
Product Width
80 mm
Product Weight
0.348 kg
Certifications
VDE 0660
IEC/EN 60947
IEC/EN 60204
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.