Download document () of 20
We make what matters work*

207184

Eaton Moeller® series T3 Changeover switch, 32 A, surface mounting, 3 contact units, Contacts: 6, 45 °, momentary, 0 (Off) position, spring-return to 0, 2>0<1, Design no. 8216

General specifications

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
207184
EAN
4015082071844
Product Length/Depth
181 mm
Product Height
127 mm
Product Width
100 mm
Product Weight
0.563 kg
Certifications
CE
UL File No.: E36332
CSA Class No.: 3211-05
UL 60947-4-1
UL
VDE 0660
IEC/EN 60947-3
CSA
IEC/EN 60947
CSA-C22.2 No. 94
IEC/EN 60204
CSA-C22.2 No. 60947-4-1-14
CSA File No.: 012528
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.