Download document () of 20
We make what matters work*

207188

Eaton Moeller® series T3 Reversing switch, 32 A, surface mounting, 3 contact units, Contacts: 5, 60 °, maintained, 0 (Off) position, 1-0-2, Design number 8401

General specifications

Product Name
Eaton Moeller® series T3 Reversing switch
Catalog Number
207188
EAN
4015082071882
Product Length/Depth
181 mm
Product Height
127 mm
Product Width
100 mm
Product Weight
0.563 kg
Certifications
UL 60947-4-1
UL File No.: E36332
UL Category Control No.: NLRV
CSA Class No.: 3211-05
IEC/EN 60947
IEC/EN 60204
CE
CSA File No.: 012528
VDE 0660
CSA-C22.2 No. 94
CSA-C22.2 No. 60947-4-1-14
UL
IEC/EN 60947-3
CSA
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.