Download document () of 20
We make what matters work*

207191

Eaton Moeller® series T3 Changeover switch, 32 A, surface mounting, 4 contact units, Contacts: 8, 60 °, maintained, 0 (Off) position, 1-0-2, Design number 8213

General specifications

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
207191
EAN
4015082071912
Product Length/Depth
181 mm
Product Height
127 mm
Product Width
100 mm
Product Weight
0.681 kg
Compliances
CE Marked
Certifications
EN 60947-3
UL 508
CSA Std. C22.2 No. 14-05
IEC 60947
VDE
CSA-C22.2 No. 94
CSA
UL 60947-4-1
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLRV
IEC/EN 60204
UL
IEC/EN 60947
UL File No.: E36332
VDE 0660
CE
IEC/EN 60947-3
CSA File No.: 012528
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.