Download document () of 20
We make what matters work*

207213

Eaton Moeller® series T3 Main switch, T3, 32 A, surface mounting, 4 contact unit(s), 8-pole, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series T3 Main switch
Catalog Number
207213
EAN
4015082072131
Product Length/Depth
181 mm
Product Height
135 mm
Product Width
100 mm
Product Weight
0.628 kg
Certifications
CE
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLRV
CSA-C22.2 No. 94
IEC/EN 60204
UL File No.: E36332
CSA
CSA File No.: 012528
VDE 0660
IEC/EN 60947-3
UL
UL 60947-4-1
CSA Class No.: 3211-05
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

eCAD model

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.