Download document () of 20
We make what matters work*

207215

Eaton Moeller® series T5B On-Off switch, T5B, 63 A, surface mounting, 1 contact unit(s), 2 pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T5B On-off switch
Catalog Number
207215
EAN
4015082072155
Product Length/Depth
240 mm
Product Height
162 mm
Product Width
160 mm
Product Weight
1.039 kg
Certifications
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
CSA
CE
UL
IEC/EN 60204
CSA File No.: 012528
CSA Class No.: 3211-07
UL Category Control No.: NLRV
IEC/EN 60947-3
UL 60947-4-1
UL File No.: E36332
VDE 0660
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification