Download document () of 20
We make what matters work*

207225

Eaton Moeller® series T5B Reversing switch, 63 A, surface mounting, 3 contact units, Contacts: 5, 45 °, momentary, 0 (Off) position, spring-return to 0, 1>0<2, Design no. 8228

General specifications

Product Name
Eaton Moeller® series T5B Reversing switch
Catalog Number
207225
EAN
4015082072254
Product Length/Depth
240 mm
Product Height
197 mm
Product Width
160 mm
Product Weight
1.303 kg
Certifications
IEC/EN 60947-3
UL File No.: E36332
CSA-C22.2 No. 60947-4-1-14
CSA-C22.2 No. 94
CSA Class No.: 3211-05
IEC/EN 60947
UL Category Control No.: NLRV
VDE 0660
UL 60947-4-1
CSA File No.: 012528
IEC/EN 60204
CSA
CE
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification