Download document () of 20
We make what matters work*

207235

Eaton Moeller® series T5B Multi-speed switch, 63 A, surface mounting, 4 contact units, Contacts: 8, 60 °, maintained, 0 (Off) position, 0-1-2, Design number 8440

General specifications

Product Name
Eaton Moeller® series T5B Multi-speed switch
Catalog Number
207235
EAN
4015082072353
Product Length/Depth
240 mm
Product Height
197 mm
Product Width
160 mm
Product Weight
1.435 kg
Certifications
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLRV
CSA
CSA Class No.: 3211-05
CSA File No.: 012528
IEC/EN 60947
UL
CE
IEC/EN 60204
UL 60947-4-1
UL File No.: E36332
VDE 0660
CSA-C22.2 No. 94
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification