Download document () of 20
We make what matters work*

207239

Eaton Moeller® series T5B Main switch, T5B, 63 A, surface mounting, 1 contact unit(s), 2 pole, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series T5B Main switch
Catalog Number
207239
EAN
4015082072391
Product Length/Depth
240 mm
Product Height
169 mm
Product Width
160 mm
Product Weight
0.61 kg
Certifications
CE
IEC/EN 60947
IEC/EN 60947-3
CSA
CSA File No.: 012528
UL
CSA-C22.2 No. 94
IEC/EN 60204
VDE 0660
CSA-C22.2 No. 60947-4-1-14
CSA Class No.: 3211-05
UL 60947-4-1
UL File No.: E36332
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification