Download document () of 20
We make what matters work*

207250

Eaton Moeller® series T5B Safety switch, T5B, 63 A, 6 pole, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in position 0 with cover interlock, with warning label „safety switch”

General specifications

Product Name
Eaton Moeller® series T5B Safety switch
Catalog Number
207250
EAN
4015082072506
Product Length/Depth
167 mm
Product Height
175 mm
Product Width
125 mm
Product Weight
1.303 kg
Certifications
IEC 60947
EN 60204
EN 60947
VDE
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification