Download document () of 20
We make what matters work*

207258

Eaton Moeller® series T5B Safety switch, T5B, 63 A, 6 pole, 2 N/O, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in position 0 with cover interlock, with warning label „safety switch”

General specifications

Product Name
Eaton Moeller® series T5B Safety switch
Catalog Number
207258
EAN
4015082072582
Product Length/Depth
152 mm
Product Height
175 mm
Product Width
125 mm
Product Weight
1.435 kg
Certifications
IEC/EN 60947
IEC/EN 60947-3
VDE 0660
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification