Download document () of 20
We make what matters work*

207262

Eaton Moeller® series T5 On-Off switch, T5, 100 A, surface mounting, 1 contact unit(s), 2 pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T5 On-off switch
Catalog Number
207262
EAN
4015082072629
Product Length/Depth
280 mm
Product Height
162 mm
Product Width
200 mm
Product Weight
1.692 kg
Certifications
IEC/EN 60204
VDE 0660
IEC/EN 60947
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification