Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

2072LA

Eaton Wallplate with connector W/1 F Type Coax Adap Thermo Mid LA

General specifications

Product Name
Eaton Wallplate with connector
Catalog Number
2072LA
UPC
032664750441
Product Length/Depth
0.8 in
Product Height
4.8 in
Product Width
3.1 in
Product Weight
0.083 lb
Certifications
Contact Manufacturer

Product specifications

Type
Wallplate with connector

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español