Download document () of 20
We make what matters work*

207381
P3-100/I5

Eaton Moeller® series P3 On-Off switch, P3, 100 A, surface mounting, 3 pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series P3 On-off switch
Catalog Number
207381
EAN
4015082073817
Product Length/Depth
162 mm
Product Height
180 mm
Product Width
200 mm
Product Weight
1.46 kg
Certifications
VDE 0660
IEC/EN 60947-3
UL
CSA
IEC/EN 60204
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.