Download document () of 20
We make what matters work*

207398
T0-2-8900/E

Eaton Moeller® series T0 On-Off switch, 3 pole + N, 20 A, 90 °, flush mounting T0-2-8900/E

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
207398
EAN
4015082073985
Product Length/Depth
86 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.108 kg
Certifications
CE
CSA-C22.2 No. 94
IEC/EN 60204
UL
VDE 0660
UL File No.: E36332
IEC/EN 60947
CSA
CSA Class No.: 3211-05
UL Category Control No.: NLRV
CSA File No.: 012528
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947-3
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification