Download document () of 20
We make what matters work*

207406

Eaton Moeller® series T0 Main switch, T0, 20 A, rear mounting, 2 contact unit(s), 3 pole + N, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series T0 Main switch
Catalog Number
207406
EAN
4015082074067
Product Length/Depth
128 mm
Product Height
74 mm
Product Width
65 mm
Product Weight
0.158 kg
Certifications
CSA
CE
CSA Class No.: 3211-05
IEC/EN 60204
UL Category Control No.: NLRV
CSA File No.: 012528
UL
IEC/EN 60947
VDE 0660
CSA-C22.2 No. 94
UL 60947-4-1
UL File No.: E36332
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification