Download document () of 20
We make what matters work*

207422

Eaton Moeller® series T5B Main switch, T5B, 63 A, rear mounting, 3 contact unit(s), 3 pole + N, 1 N/O, 1 N/C, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series T5B Main switch
Catalog Number
207422
EAN
4015082074227
Product Length/Depth
171 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.66 kg
Certifications
CSA File No.: 012528
VDE 0660
CSA-C22.2 No. 94
IEC/EN 60947-3
UL Category Control No.: NLRV
UL 60947-4-1
UL
CSA-C22.2 No. 60947-4-1-14
CE
IEC/EN 60947
UL File No.: E36332
CSA
CSA Class No.: 3211-05
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification