Download document () of 20
We make what matters work*

207448

Eaton Moeller® series T5 Safety switch, T5, 100 A, 6 pole, STOP function, With black rotary handle and locking ring, Lockable in position 0 with cover interlock, with warning label „safety switch”

General specifications

Product Name
Eaton Moeller® series T5 Insulated enclosure
Catalog Number
207448
EAN
4015082074487
Product Length/Depth
167 mm
Product Height
175 mm
Product Width
125 mm
Product Weight
1.856 kg
Certifications
VDE 0660
IEC/EN 60947-3
IEC/EN 60204
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification