Download document () of 20
We make what matters work*

207480

Eaton Moeller® series T0 Non-standard switch, T0, 20 A, surface mounting, 1 contact unit(s)

General specifications

Product Name
Eaton Moeller® series T0 Non-standard switch
Catalog Number
207480
Product Length/Depth
137 mm
Product Height
102 mm
Product Width
80 mm
Product Weight
0.253 kg
Certifications
IEC/EN 60204
IEC/EN 60947
IEC/EN 60947-3
VDE 0660

Export product specification