Download document () of 20
We make what matters work*

207510

Eaton Moeller® series T5B Non-standard switch, T5B, 63 A, surface mounting, 1 contact unit(s)

General specifications

Product Name
Eaton Moeller® series T5B Non-standard switch
Catalog Number
207510
Product Length/Depth
240 mm
Product Height
162 mm
Product Width
160 mm
Product Weight
1.039 kg
Certifications
IEC/EN 60947-3
IEC/EN 60204
IEC/EN 60947
VDE 0660

Export product specification