Download document () of 20
We make what matters work*

207524

Eaton Moeller® series T5 Non-standard switch, T5, 100 A, surface mounting, 1 contact unit(s)

General specifications

Product Name
Eaton Moeller® series T5 Non-standard switch
Catalog Number
207524
Product Length/Depth
280 mm
Product Height
162 mm
Product Width
200 mm
Product Weight
1.692 kg
Certifications
VDE 0660
IEC/EN 60204
IEC/EN 60947
IEC/EN 60947-3

Export product specification