Download document () of 20
We make what matters work*

207603

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Diaphragm grommet, M25

General specifications

Product Name
Eaton xEffect Accessories cable grommet metric
Catalog Number
207603
EAN
4015082076030
Product Length/Depth
15 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.003 kg
Compliances
RoHS conform

Product specifications

Used with
Diaphragm grommets
H03VV-F 0.75 mm² (3x)
NYM 10 mm² (4x)
Special features
With integral push-through diaphragm
Type
General switchboard accessory
Features
Gastight
Watertight
Halogen free
Thread size
M25
Stress fracture risk
Relative high
Bore diameter
25.5 mm
For outer cable diameter - max
18 mm
For outer cable diameter - min
1 mm
For wall thickness - max
9.5 mm
For wall thickness - min
1 mm
Number of cables - max
1
Number of cables - min
1
Opening diameter
25.5 mm
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Suitable for cable diameter - max
18 mm
Suitable for cable diameter - min
1 mm
Thread size (PG)
0
Pollution degree
3
Cable entry type
M25
Round
Surface finishing
RAL 7035, light gray
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP66
Surface protection
Other
Accessory/spare part type
Cable grommets
Metric diaphragm grommets
Cable management
Chemical resistance
Resistant against: alcohol, animal and plant fat, brine, light acids, water
Material quality
Polyethylene (PE)
Material
Other
Halogen free
PE and thermoplastic elastomer
Silicone free
Model
Closed
Overvoltage category
III
Temperature resistance
Temperature resistant: -40 °C - 80 °C, short-time up to approx. 100 °C

Export product specification