Eaton Moeller® series DILM Paralleling link, for DILM185, (2 off)
Product Name |
Eaton Moeller® series DILM paralleling link
|
Catalog Number |
208292
|
EAN |
4015082082925
|
Product Length/Depth |
60 mm
|
Product Height |
80 mm
|
Product Width |
120 mm
|
Product Weight |
1.45 kg
|
Compliances |
CE
|
Catalog Notes |
AC1 current carrying capacity of the open contactor increases by a factor of 2.5
|
Accessory/spare part type |
Connecting bridge
|
Fitted with: |
Cover for busbar tag shroud
|
Product category |
Accessories
|
Protection |
Protected against accidental contact in accordance to VDE 0106 part 100
|
Ambient operating temperature - min |
-40 °C
|
Ambient operating temperature - max |
60 °C
|
Terminal capacity |
2 x (0.75 - 2.5) mm², flexible with ferrule
2 x (0.75 - 4) mm², solid, Control circuit cables 2 x (20 x 32 x 0.5) mm (Number of segments x width x thickness), Flat conductor 1 x (0.75 - 2.5) mm², flexible with ferrule 2 x (11 x 21 x 1) mm (Number of segments x width x thickness), Flat conductor 1 x (0.75 - 4) mm², solid 1 x (6 x 16 x 0.8) mm (Number of segments x width x thickness), Flat conductor |
Screw size |
5 mm AF, Hexagon socket-head spanner, Terminal screw
|
Tightening torque |
6 Nm, Screw terminal
|
Conventional thermal current Ith of main contacts (1-pole, open) |
700 A
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Rated operational current for specified heat dissipation (In) |
0 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|