Knowledge Search
Download document () of 20
We make what matters work*

208299

Eaton Moeller® series DILM Set of interrupter tubes, for DILM580 (complete)

General specifications

Product Name
Eaton Moeller® series DILM set of vacuum interrupters
Catalog Number
208299
EAN
4015082082994
Product Length/Depth
196 mm
Product Height
296 mm
Product Width
250 mm
Product Weight
7.5 kg
Certifications
CE
Catalog Notes
  • !
  • Suitable for band terminal kit DILM820-XKB-S (208295).

General

Accessory/spare part type
Contact set

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.