Knowledge Search
Download document () of 20
We make what matters work*

208656

Eaton Moeller® series HSB Top-hat rail fitting, type1 for transformer

General specifications

Product Name
Eaton Moeller® series HSB Accessory Top hat rail fixing
Catalog Number
208656
EAN
4015082086565
Product Length/Depth
40 mm
Product Height
45 mm
Product Width
9 mm
Product Weight
0.05 kg
Compliances
CE

General

Accessory/spare part type
Other
Type
Top hat rail fixing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.