Knowledge Search
Download document () of 20
We make what matters work*

209

Eaton Crouse-Hinds series EMT clamp, EMT and rigid/IMC, Steel, 4", Heavy gauge

General specifications

Product Name
Eaton Crouse-Hinds series EMT clamp
Catalog Number
209
UPC
784564102096
Product Length/Depth
4.05 in
Product Height
2.43 in
Product Width
3.38 in
Product Weight
1.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Type
Heavy gauge
Trade size
4"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.