Knowledge Search
Download document () of 20
We make what matters work*

20BS
Camaster back stud conversion kit 20A

Eaton Bussmann series low voltage British standard Camaster back stud, 690V, 20A, Non Indicating, fuse accessory

General specifications

Product Name
Eaton Bussmann series low voltage british standard camaster back stud
Catalog Number
20BS
UPC
051712832298
EAN
5027590467650
Product Length/Depth
104 mm
Product Height
34 mm
Product Width
236 mm
Product Weight
43.3 g
Compliances
Contact factory

Export product specification