Knowledge Search
Download document () of 20
We make what matters work*

20DC

Eaton Crouse-Hinds series rigid/IMC conduit locknut, Zinc die cast, 4"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit locknut
Catalog Number
20DC
UPC
662277004008
Product Length/Depth
3.33 in
Product Height
1.1 in
Product Width
2.39 in
Product Weight
0.19 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
4 in
Material
Zinc die cast

Export product specification