Download document () of 20
We make what matters work*

20LBRKT

Eaton B-Line series Flextray bracket, Steel, 20"L bracket

General specifications

Product Name
Eaton B-Line series Flextray bracket
Catalog Number
20LBRKT
UPC
662516637936
Product Length/Depth
20 in
Product Height
7.78 in
Product Width
1.63 in
Product Weight
2 lb
Compliances
CSA
Certifications
UL Classified

Product specifications

Material
Steel
Type
20" L bracket

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.